IESNA:LM-63-2002
[TEST]P939547
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-940-U-T3
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6505
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 66 75
85 90 95 105 115 125 135 145 155 165
175 180
721.5 714 711.9 713.3 730.7 762.5 801.5 844.5 895.5 967.2
1071.8 1226.3 1412.2 1613.2 1825.8 2026.7 2231.5 2382.2 2501.8 2550
2544.5 2500.8 2385.9 2173 1895.2 1580.7 1214 808.3 394.4 163.7
110.4 85.1 67 58.1 42 17.1 0
721.5 718.1 716 716.4 733.1 764.9 806.3 850.7 904 977.5
1084.1 1238.6 1434.1 1636.1 1848.3 2068.1 2255 2404.7 2518.6 2567.8
2562.6 2521.3 2398.2 2190.8 1923.5 1613.5 1236.5 873.2 479.9 191.4
119.6 90.9 71.4 59.8 46.8 25.3 0
721.5 717 715.7 717.7 734.5 764.9 802.5 844.5 898.9 972
1074.5 1219.8 1398.5 1593.7 1808 2025.4 2222.6 2387.3 2507.6 2585.2
2613.2 2586.2 2495.7 2332.6 2085.9 1769.7 1392.1 1008.2 612.1 263.5
150.7 109.7 82 58.8 48.9 31.1 0
721.5 715.3 715.7 719.1 734.5 763.5 800.1 844.2 900.6 978.5
1083.4 1225.3 1397.2 1581.4 1784.1 1999.7 2200.7 2372.3 2513.1 2617.7
2682.3 2701.1 2658.3 2543.2 2349.7 2076.3 1722.6 1292.6 840.1 414.6
212.6 148.7 108.3 73.5 45.5 29.4 0
721.5 715 717 722.5 736.9 765.2 800.8 842.8 897.5 976.5
1083.4 1223.6 1395.5 1574.9 1758.1 1951.9 2148.7 2331.6 2495.7 2647.4
2774.5 2848 2865.5 2821.7 2710.3 2515.5 2212.3 1806.3 1292.6 742
338 201 142.5 94.7 50.2 18.5 0
721.5 715.7 719.8 727.6 742.7 769 804.5 846.9 899.2 975.1
1087.9 1234.5 1412.9 1585.5 1735.9 1908.5 2080.7 2252.6 2419.1 2591
2755.7 2879.1 2965.3 3023.7 3023.4 2937.6 2753.4 2452.2 1990.5 1343.2
662.4 250.5 134 78.3 39.6 11.3 0
721.5 716.7 721.5 731.7 746.8 770.4 804.2 847.3 900.9 974.7
1093 1229 1420.8 1579 1712.6 1843.5 1976.8 2118.3 2265 2422.5
2588.6 2757.8 2923.6 3069.2 3201.4 3284.1 3293.7 3209.6 2989.9 2548.3
1837.7 983.6 335.3 110.1 45.1 14 0
721.5 717.7 723.2 735.5 753.6 777.9 810 852.4 908.4 988.1
1110.1 1271.4 1448.8 1601.6 1718.5 1816.5 1919.8 2046.9 2183.3 2330.9
2488.1 2650.5 2823.4 3005.2 3184 3333.7 3435.9 3452.6 3315.2 2942.7
2194.2 1322.3 599.1 221.1 78.3 22.9 0
721.5 717.4 721.5 733.5 751.9 774.8 806.9 846.9 899.9 974.7
1087.9 1247.5 1424.5 1584.8 1702.7 1801.8 1899.9 2018.2 2153.5 2299.5
2459.1 2623.1 2796.1 2978.9 3162.1 3322.4 3437.9 3472.5 3359.3 3024.4
2325.8 1390.3 638.4 244 86.1 26.3 0
721.5 719.1 723.5 735.8 755.7 781 812.1 850.7 902.6 975.8
1081.4 1236.9 1413.9 1568.4 1677.8 1778.9 1877.7 1993.2 2123.1 2268.4
2423.5 2580.8 2736.9 2893.8 3048.3 3190.8 3299.2 3336.4 3227.7 2860
2160 1287.1 535.6 177 76.9 28.7 0
721.5 721.8 727.3 740.6 761.8 787.1 817.5 854.4 901.6 965.9
1055.7 1185.3 1351.7 1491.5 1598.1 1698.6 1809.7 1935.5 2077.7 2223.6
2382.2 2539.4 2691.8 2846.7 2999.1 3127.9 3195.3 3161.4 2959.8 2488.5
1765.6 918.7 295.3 96.4 54.3 17.8 0
721.5 722.2 728.7 742.7 763.5 789.5 819.2 854.4 903.7 963.5
1039.3 1153.8 1306.3 1447.4 1558.2 1662.7 1777.6 1906.8 2047.9 2197.6
2352.1 2497.4 2632.4 2752.3 2852.1 2911.9 2906.8 2803.9 2525.4 2025
1348.7 648 223.9 88.2 50.6 13.7 0
721.5 724.6 732.1 747.5 770.4 796.7 827.1 860.3 903.7 958
1032.8 1137.4 1273.5 1416.3 1549.6 1659.3 1774.2 1886.6 2002.5 2113.2
2216.8 2310.8 2391.8 2444.4 2483 2482.3 2421.5 2273.2 1965.2 1498.3
934.4 420 157.9 82 53.3 18.8 0
721.5 726.3 735.8 754.3 780.3 809.7 841.8 877.3 917.7 966.9
1030.5 1106.3 1197.2 1290.2 1376.3 1440.9 1483.3 1503.5 1503.1 1484.7
1453.2 1415.3 1361.6 1269 1132 963.8 779.3 597.8 430.6 289.1
185.9 134.7 106 85.1 60.2 27.7 0
721.5 728.3 741.3 763.9 793.3 827.8 861.3 893.7 927.9 959.7
986 1000.4 1002.8 991.8 976.5 954.9 921.8 874.3 813.8 746.8
669.9 582.7 493.5 409.8 332.2 272.1 232.7 207.1 186.6 165.1
142.2 119.6 96.4 74.8 49.6 25.6 0
721.5 729.7 747.5 772.8 802.8 836.7 867.4 889.3 898.2 896.5
884.2 861.6 824.7 768 698.2 629.2 568 516.1 472.3 430
386.5 342.5 306.6 280.9 260.1 242.3 225.2 206.4 187 165.4
142.5 119.6 94.3 68 39.3 17.8 0
721.5 731.7 752.6 779.6 811.7 842.8 862 866.7 859.9 840.8
810.4 762.5 694.8 628.5 566.3 522.2 484 451.5 421.8 388.9
351.7 315.5 291.2 274.4 258 243 225.9 209.5 191.4 172.6
151.7 128.2 100.1 71.8 44.1 18.8 0
721.5 735.8 760.5 789.2 821.6 846.2 854.4 850.3 834.3 805.2
752.6 691.1 628.2 571.8 521.2 480.5 444 414.2 382.4 333.2
302.5 288.8 282.3 275.5 264.9 250.9 236.2 221.5 207.1 193.4
181.5 156.9 132.3 102.9 75.5 35.9 0
721.5 738.2 765.9 795.7 827.1 844.9 847.6 839.4 816.5 774.5
715.3 656.6 603.6 555.4 507.2 462.1 419.7 381.4 336 297.7
278.2 270 266.6 260.8 249.8 236.2 221.1 210.9 204.4 199.3
189.3 169.5 147 121.3 87.2 48.2 0
721.5 738.6 768 802.1 833.6 846.2 846.6 833.9 805.2 757.4
700.3 648 599.5 549.2 495.2 444.7 398.2 353.1 309.6 280.3
264.9 256 250.5 242.3 228.3 214.3 202.7 195.5 191.7 188
177.7 151.4 130.6 96 72.5 41.7 0
721.5 740.3 769.7 804.5 836.3 848.6 847.3 832.2 800.4 750.5
696.5 648.4 601.2 551.3 492.5 435.1 380.7 337 294.6 271
256.3 246.4 239.2 232.7 217.4 204 196.5 194.8 193.1 206.1
205.4 159.6 120.3 86.8 63.9 32.1 0
721.5 739.9 769.3 804.9 837.7 849.3 849.7 834.6 799.4 749.5
697.2 649.4 607 554 494.6 435.4 382.4 338 293.9 269
253.3 242.3 234.8 226.6 212.6 201 196.2 195.8 192.8 208.8
207.1 146.3 112.8 86.5 65.3 33.2 0
